Professional water services
home
print this
Back
BME, BMET - High-pressure booster systems
Features and benefits
High-pressure/high-flow
Low-energy
Simple installation
Compact design
Applications
The booster systems are suitable for pressure boosting in
Reverse osmosis systems
Water supply systems
Water treatment systems
Industrial plants
Technical Data
Flow Q: max. 95 m
3
/h
Head, H: max. 700 m
Liquid temp.: 0
o
C to +40
o
C
Operat. pres.: max. 70 bar
__________
> Download
A wide range of quality pumps
product catalogue (50Hz).
> Download
A wide range of quality pumps
product catalogue (60Hz).
> Find your
local Grundfos sales office
.